Product Number: 6309UE

Security & Sound, #18-12c, BC, CMP

Security & Sound Cable, Plenum-CMP 12-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.287 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.86 Ohm/1000ft 32.5 pF/ft (107 pF/m) 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.87 in (72.9 mm) 2.87 in

Max. Pull Tension

249.6 lbs (113.2 kg)

Bulk Cable Weight

82 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5309UE

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.300 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6309UE 8771000 Natural 612825175667 C