Product Number: 5020UL

Fire Alarm, #12-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-12 AWG solid bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.1015 in (2.578 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.239 in (6.07 mm) Yes

Overall Cable Diameter (Nominal)

0.239 in (6.07 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.53 Ohm/1000ft 25 pF/ft (82 pF/m) 30 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (FPLR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.64 in (41.7 mm) 1.64 in (41.7 mm)

Max. Pull Tension

158 lbs (71.7 kg)

Bulk Cable Weight

49 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Plenum Number

6020UL

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.431 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
5020UL 0021000 Red 612825155911 C