Product Number: 5122FL

Fire Alarm, #14-4c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 4-14 AWG solid bare copper conductors with PVC insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

AWG Stranding Material No. of Conductors
14 Solid BC - Bare Copper 4

Conductor Count

4

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.01 in

Color Chart

Number Color
1 Black
2 Red
3 Brown
4 Blue

Outer Shield

Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22 7x28

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.244 in 0.017 in Yes

Cabling

Twists
3.4 twist/ft

Conductor DCR

Max. Conductor DCR Nominal Conductor DCR
69 Ohm/km 2.43 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 55.9 pF/ft

Current

Max. Recommended Current [A]
6.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

64 lbs/1000ft

Max. Pull Tension

212.8 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC Articles

Article 760

NEC/(UL) Compliance

FPLR

Other Specification

California State Fire Marshall

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

UL1666 Riser

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

6122FL

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5122FL 0021000 Red 612825157038