Product Number: 27084A

TC VN/PVC, 6 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 6 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 14 7x22 BC - Bare Copper 6

Conductor Count

6

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.116 in

Color Chart

Number Color
1 Black
2 Red
3 Blue
4 Orange
5 Yellow
6 Brown

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.442 in 0.047 in

Conductor DCR

Nominal Conductor DCR
2.52 Ohm/1000ft

Current

Max. Recommended Current [A]
12

Voltage

UL Description UL Voltage Rating Voltage Rating [V]
TC 600 V RMS (Type TC) 600 V RMS (Type TC)
NPLF 150 V RMS (NPLF)

Wet Temp Range

-30°C To +75 °C

Dry Temp Range

-30°C To +90 °C

Bulk Cable Weight

140 lbs/1000ft

Max. Pull Tension

260 lbs

Min. Bend Radius/Minor Axis

1.77 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
27084A 0105000 Black Reel 5,000 ft 612825132752
27084A 01010000 Black Reel 10,000 ft 612825132745