Product Number: 27112A

TC VN/PVC, 5 C #12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 5 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 12 7x20 BC - Bare Copper 5

Conductor Count

5

Insulation

Material
PVC/Nylon - Polyvinyl Chloride + Nylon

Color Chart

Number Color
1 Black
2 Red
3 Blue
4 Orange
5 Yellow

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.445 in 0.047 in

Conductor DCR

Nominal Conductor DCR
1.65 Ohm/1000ft

Current

Max. Recommended Current [A]
16 Amps per Conductor at 25ºC

Voltage

UL Description UL Voltage Rating Voltage Rating [V]
TC 600 V RMS (Type TC) 600 V RMS (Type TC)
NPLF 150 V RMS (NPLF)

UL Temp Rating

90°C Dry, 75°C Wet

Operating Temperature Range

-30°C To +75°C Wet/90°C Dry

Wet Temp Range

-30°C To +75 °C

Dry Temp Range

-30°C To +90 °C

Bulk Cable Weight

158 lbs/1000ft

Max. Pull Tension

304 lbs

Min. Bend Radius/Minor Axis

1.78 in

NEC/(UL) Compliance

NPLF, TC, THHN/THWN Singles

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
27112A 0105000 Reel 612825133087
27112A 0105000 Reel 612825133087
27112A 01010000 Black Reel 10,000 ft 612825133070