Product Number: 62P1412

Inst PVC/PVC, 12 Pr #14 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC NPLF 90C Dry 75C Wet

UL Instrumentation, 12 Pair 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.0225 0.116 in (2.95 mm) Black & White and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC/Nylon - Polyvinyl Chloride + Nylon 0.085 in (2.2 mm) 1.055 in Yes

Overall Cable Diameter (Nominal)

1.055 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
1.65 Ohm/1000ft 5.4 Ohm/1000ft (18 Ohm/km) 12 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
UL: 75°C Wet, 90°C Dry; NPLF: 90°C -20°C to +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
12.66 in (321.6 mm) 12.66 in

Max. Pull Tension

1600 lbs (730 kg)

Bulk Cable Weight

646 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.45 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.45 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
62P1412 0105000 Reel 612825366065