Product Number: A04161R

TC VN/PVC, 4 C #16 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
A04161R

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.101 in mm Black, White, Red, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.338 in Yes

Overall Cable Diameter (Nominal)

0.338 in

Electricals

Nom. Conductor DCR Max. Current
4.18 Ohm/1000ft 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.352 in (34.34 mm) 1.69 in

Max. Pull Tension

142 lbs (64.4 kg)

Bulk Cable Weight

80 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC-ER

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.59 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.59 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type
A04161R 0102500 Reel
A04161R 0105000 Reel