Product Number: U03101G

TC-ER XLPE/LSZH, 3+G C #10 Str BC, XLPE Ins E1, 1 #10 Grnd, Blk LSZH Jkt, 600V TC-ER 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/LSZH, 3+G Conductor 10 AWG (7x18) Bare Copper, XLPE Insulation E1 Color Code, 1 10AWG (7x18) Ground Wire, Black LSZH Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
U03101G

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 10 7x18 BC - Bare Copper 3
Ground 10 7x18 BC - Bare Copper 1

Conductor Count

3

Insulation

Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.174 in 0.031 in
No Insulation

Color Chart

Number Color
1 Black
2 White
3 Red

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.509 in 0.067 in

Conductor DCR

Nominal Conductor DCR
1.04 Ohm/1000ft

Current

Max. Recommended Current [A]
40 Amps per Conductor at 30ºC

Voltage

UL Description UL Voltage Rating Voltage Rating [V]
TC 600 V RMS (Type TC) 600 V RMS (Type TC)

UL Temp Rating

90°C Dry, 90°C Wet

Operating Temperature Range

-30°C To +90°C

Wet Temp Range

-30°C To +90 °C

Bulk Cable Weight

220 lbs/1000ft

Max. Pull Tension

249 lbs

Min. Bend Radius/Minor Axis

2.04 in

NEC/(UL) Compliance

TC-ER, XHHW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025

Part Numbers

Item # Put-Up Type
U03101G 0105000 Reel