Product Number: 29521

VFD, 3C #14 Str TC XLPE Ins + #18 Symm. Seg. Gnd (3 of #18) Str TC, OS +TC Brd, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Premium VFD, 12 AWG (41 x 30) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, Duofoil Beldfoil Shield With 3 #18 AWG (41 x 34) Tinned Copper Ground Wire in Continuous Contact with Overall Beldfoil® (100%) + Tinned Copper Braid Coverage (85%), Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 14 AWG 41x30 TC - Tinned Copper ASTM B3 Copper B8 Class B Stranding
Ground Wire 3 18 AWG 41x34 TC - Tinned Copper Segmented Ground 18AWG

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 0.030 in (0.76 mm) 0.032 in (0.81 mm) ICEA Chart M4
Ground

Outer Shield

Shield Type Material Coverage
Tape Tinned Copper (TC) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.42 in (11 mm) Yes

Overall Cable Diameter (Nominal)

0.42 in (11 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 2.282 Ohm/1000ft (7.487 Ohm/km) 23.0 pF/ft (75.5 pF/m) 42 pF/ft (140 pF/m) 80 Ohm 55% 25 Amps per Conductor at 30ºC
Ground 1.9 Ohm/1000ft (6.2 Ohm/km)

Voltage

UL Voltage Rating
600 / 1000V (TC-ER)

Temperature

UL Temperature Operating Installation
90C Dry, 90C Wet -20C To +90C -20C

Bend Radius

Stationary Min. Installation Min.
3.15 in (80.0 mm) 3.15 in (80.0 mm)

Max. Pull Tension

186 lbs (84.4 kg)

Bulk Cable Weight

136 lbs/1000ft (202 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.37 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.37 Revision Date: 05-22-2025