Product Number: 29560C

VFD, 3C #3/0 Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 1000V CSA TC C22.2 #230 C22.2 #38

Belden Basics CSA VFD, 3 Conductor 3/0AWG (19x11) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V CSA TC C22.2 #230 C22.2 #38 SUN RES DIR BUR Oil Resistance

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Specific ratings for applications in Canada

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 3/0 AWG 19x10 BC - Bare Copper
Ground Wire 3 8 AWG 7x16 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.080 in (2.0 mm) 0.622 in (15.8 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Tape Polypropylene Foam 100%
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Table Notes

Separator-Polypropylene Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.093 in (2.4 mm) 1.553 in (39.45 mm) Yes

Overall Cable Diameter (Nominal)

1.553 in (39.45 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.065 Ohm/1000ft 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 225 Amps per Conductor at 30ºC
0.68 Ohm/1000ft (2.2 Ohm/km) 55 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating Voltage Rating
1000 V (CSA TC) 1000 V (CSA TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
18.7 in (475 mm) 18.7 in (475 mm)

Max. Pull Tension

6716 lbs (3046 kg)

Bulk Cable Weight

2273 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading

CEC / C(UL) Compliance

CSA TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.382 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.382 Revision Date: 05-31-2024