Product Number: H125C01

H125C01 - Broadband Coax, H125, 18 AWG Solid BC, CU-Foil + 35% BC Braid, PE Jkt

Broadband Coax, H125, 18 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 35% Bare Copper Braid Shield, PE Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 35%

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 6.8 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000-3000 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.4 dB/100m
50 MHz 4.3 dB/100m
100 MHz 6.1 dB/100m
200 MHz 8.6 dB/100m
400 MHz 12.3 dB/100m
600 MHz 15.2 dB/100m
800 MHz 17.7 dB/100m
1000 MHz 19.9 dB/100m
1350 MHz 23.5 dB/100m
1750 MHz 27 dB/100m
2150 MHz 30.2 dB/100m
2400 MHz 32.1 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 18 Ohm/km (5.5 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 85 dB

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Max. Pull Tension

55 N (12 lbf)

Environmental Suitability

Outdoor

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.202 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
H125C01.00B100 Black Flat Box 100 m 8719605087003
H125C01.00250 Black Reel 250 m 8719605086983
H125C01.00500 Black Reel 500 m 8719605086990