Product Number: MDVO SC MODULE

MDVO SC Fiber Module

MDVO SC Fiber Module. Available in several colors and fiber types.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Height

0.63 m

Width

0.63

Depth

1.31

Front Connection

Flush

Packaging

10 units packaged in a plastic bag.

Weight

0.013 lbs

Materials

Description Material Type
Front Connection Plastic - UL94V-0 SC-Simplex
Rear Connection Plastic - UL94V-0 SC-Simplex

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible MDVO-style Faceplate and Patch Panel, SC Fiber Patch Cord

Included Parts

Dust Caps

Notes

For additional information about this product, visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.181 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.181 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
A0407004 Almond 611589000529
AX104624-02 Almond 611589077583
AX105697-AL Almond 611589158466
AX105698-AL Almond 611589158497
A0407006 Black 611589000543
AX104624-04 Black 611589077606
AX105697-BK Black 611589158473
AX105698-BK Black 611589158503
A0407003 Gray 611589000512
AX104624-01 Gray 611589077576
AX105697-GY Gray 611589158459
AX105698-GY Gray 611589158510
AX102596 Ivory 611589027670
AX104624-12 Ivory 611589077613
A0407005 White 611589000536
AX104624-03 White 611589077590
AX105697-WH White 611589158480
AX105698-WH White 611589158527

Resources

Resources