Product Number: AX103913

FiberExpress Ultra Splice Tray 10 inches

FiberExpress Ultra Splice Tray 10 inches

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.900 lbs

Height

0.550 in

Width

5.50 in

Length

10.0 in

Max Capacity

36 F

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Splice Tray Aluminum Black
Splice Holder Polypropylene Gray
Cover Plastic Clear

MII Order #39 (China RoHS)

EUP 50

Included Parts

1 x Splice Tray with Adhesive Holder, 1x Splice Tray Cover

Packaging

Individually packaged in a plastic bag.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.227 Revision Date: 03-06-2025

Update and Revision

Revision Number: 0.227 Revision Date: 03-06-2025