Product Number: PP12M-MSSV8X-0478

M12 pigtail, Push Pull, Industrial CAT 7, PUR black cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+

M12 pigtail, Push Pull acc. to IEC 61076-2-010, Industrial CAT 7, PUR black cable, shielded, male, straight, X-coded acc. to IEC 61076-2-109, 8-Pin, 4x2x0.14mm², twisted pairs, PoE+, 10GBASE-T, 50 V AC / 60 V DC, 0.5 A, - 40 °C - + 80 °C (operating temp.), IP65, IP67, cULus, UL1863

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Product Sub Family

M12 Standard push pull

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

8

Coding

X

Shielding

Shielded

Attachment Type

Snap Ring

Rated Voltage

60 V

Rated Voltage (UL)

50 V AC / 60 V DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

0.5 A

Rated Current (UL)*

0.5 A

Data Transmission

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Operating Temperature (UL)

max. 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-109/-010

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

PA

Attachment Plating

Not Available

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 200.000

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.80 ± 0.30 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

0 °C - +50 °C

UL Cable Type

AWM: 21327

Flammability Class (Cable Jacket)

FT-2

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

UL-File

pending

UL

UL 2238; cULus (pending)

RoHS Compliant

yes

Halogenfree

IEC 60754-1

Oil Resistance

IEC 60811-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers

Item # Item Description
935300004 PP12M-MSSV8X-0478-0500
935300003 PP12M-MSSV8X-0478-0300
935300002 PP12M-MSSV8X-0478-0200
935300001 PP12M-MSSV8X-0478-0100
935300009 PP12M-MSSV8X-0478-0010