Product Number: RK 20-603

7/8" - Female 0° | #Contacts: 2 | 300 V | Cable PVC YE, 18 AWG, IEC | cURus

7/8" Molded Cordset Female Straight | #Contacts: 2 | 300 V / 8 A | Cable PVC Yellow, 2x18 AWG, IEC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Type of Contact / Gender

Socket Contact / Female

Connector Design

Straight (0°) Body w/ Internal Thread Coupling Nut

Number of Pins

2

Shielding

Unshielded

Attachment Type

Round Coupling Nut

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Conductor Size

0.75 mm²

Conductor material

Cu

Cable Characteristics

See downloads tab for details

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked