Product Number: RK 30-619

7/8" - Female 0° | #Contacts: 3 | 300 V | Cable CPE YE, 18 AWG, AUTO | cURus

7/8" Molded Cordset Female Straight | #Contacts: 3 | 300 V / 8 A | Cable CPE Yellow, 3x18 AWG, AUTO | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Type of Contact / Gender

Socket Contact / Female

Connector Design

Straight (0°) Body w/ Internal Thread Coupling Nut

Number of Pins

3

Shielding

Unshielded

Attachment Type

Round Coupling Nut

Rated Voltage

300 V

Rated Current*

8 A

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Cable Number

619

Conductor Size

18 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

See downloads tab for details

UL-File

E315587

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Part Numbers

Item # Item Description Cable Length
500000001 RK 30-619/6F 6 ft
500000025 RK 30-619/12F 12 ft
500001038 RK 30-619/15F 15 ft
500000072 RK 30-619/20F 20 ft
500001040 RK 30-619/30F 30 ft