Product Number: G 2 KW 1 F

G-Series Power Single-Ended Cordset: Female, angled, 2-pin, black body, 50 V AC/DC, 10 A; EM2 black cable, 0.75 mm²

G-Series Power Single-Ended Cordset: Female, angled, 2-pin, black body, 50 V AC/DC, 10 A; EM2 black cable, 0.75 mm²

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2
brown blue

Product Family

Power Connector

Product Sub Family

G Series

Connector Type

Cordset, single ended

Type of Contact / Gender

female

Connector Design

angled

Number of Pins

2

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

50 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/DC

Rated Current*

10 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA GF

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

4.8 , Fe/Zn B

Gasket Material

NBR

Fastening Torque (Attachment)

M 3: (50-60) Ncm

Accessories to Order Separately

Central Screw Stainless Steel: 732750003

Cable Number

H05RN-F 2X0.75

Conductor Size

0.75 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

EM2

Cable Jacket Color

black

Cable Diameter D

ø 6.15 ±0.15 mm

Wire Insulation Material

EI4

Ambient Temperature (Fixed Installation)

-30 °C to +60 °C

Ambient Temperature (Flex Installation)

-30 °C to +60 °C

VDE

VDE-Reg.-Nr.:3113

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
931494603 G 2 KW 1 F 1,5m 1.5 m
931494001 G 2 KW 1 F 5m 5 m