Product Number: RSCP 3

1 3/8" Power Field attachable connector, male, straight, 3-pin, screw termination, black plastic housing

1 3/8" Power Field attachable connector, male, straight, 3-pin, screw termination, black plastic housing

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Field Attachable

Type of Contact / Gender

male

Connector Design

straight

Number of Pins

3

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage (UL)

600 V

Rated Current (UL)*

45 A

Cable Gland

PG 11

Ambient Temperature (Operation)*

-40 °C to +105 °C

Protection Degree / IP Rating**

IP 67

Contact Base Material

Copper Alloy

Contact Plating

Gold

Contact Bearer Material

PBT

Contact Bearer Color

Black

Molded Body Material

Polyamide

Molded Body Color

black

Attachment Material

Brass

UL-File

E482233

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
511000980 RSCP 3