Product Number: RKWU 12-256

M23 Power Single-Ended Cordset: Female, angled, 12-pin, black body, 120 V AC/DC, 8 A; PUR black cable, 8x0.5 mm² + 3x1.0 mm²

M23 Power Single-Ended Cordset: Female, angled, 12-pin, black body, 120 V AC/DC, 8 A; PUR black cable, 8x0.5 mm² + 3x1.0 mm²

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
white green yellow grey grey-pink red-blue white-green brown-green blue blue (bridge to pin 9) brown green-yellow

Product Family

Power Connector

Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Type of Contact / Gender

female

Connector Design

angled

Number of Pins

12

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Rated Current*

8 A

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

8 x CuSn/4 x CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA 66

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94-HB

Molded Body Material

TPU

Molded Body Color

black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

CuZn, nickel-plated

O-Ring Material

FKM

Cable Number

256

Conductor Size

8x0.5mm² + 3x1.0 mm²

Number of Wires

11

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

Ø 9.30 ±0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

8x Ø1.45 mm + 3x Ø1.95 mm

Ambient Temperature (Fixed Installation)

-50°C to +80°C

Ambient Temperature (Flex Installation)

-25°C to +80°C

Ambient Temperature (Drag Chain Inst)

-25°C to +60°C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Part Numbers

Item # Item Description Cable Length
83967 RKWU 12-256/2 M 2 m
60692 RKWU 12-256/5 M 5 m
60689 RKWU 12-256/10 M 10 m
27345 RKWU 12-256/15 M 15 m
60691 RKWU 12-256/20 M 20 m
61144 RKWU 12-256/25 M 25 m
61145 RKWU 12-256/30 M 30 m
106928 RKWU 12-256/35 M 35 m
73331 RKWU 12-256/40 M 40 m
9401 RKWU 12-256/45 M 45 m
934636549 RKWU 12-256/50 M 50 m
16862 RKWU 12-256/55 M 55 m
104392 RKWU 12-256/60 M 60 m
6304 RKWU 12-256/65 M 65 m
17581 RKWU 12-256/70 M 70 m
15934 RKWU 12-256/80 M 80 m
15935 RKWU 12-256/90 M 90 m