Product Number: RKWUE 19-242

M23 - Female 90° | #Contacts: 19 (18+PE)| 120 V | Cable: Black (PUR); 16x0.5 mm² + 3x1.0 mm²; IEC

M23 - Singled-Ended Female Angled Cordset | #Contacts: 19 (18+PE) | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Side 1 Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Angled (90°) Body

Number of Pins

19 (18+PE)

Shielding Type

Unshielded

Attachment Type

Grounded Coupling Nut

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Current Rating

16 x 8 A (pin-Ø 1 mm), 2 x 10 A (contact-Ø 1.5 mm)

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

16x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Nitrile Butadiene Rubber (NBR)

Cable Number

242

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 11.60

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

16 x Ø 1.45 mm + 3 x Ø 1.95 mm

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

Ambient Temperature (Drag Chain Inst)

max. + 60 °C

UL Cable Type

AWM: 21198 / 20549

Flammability Class (Cable Jacket)

IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

RoHS Compliant

Yes

Halogenfree

IEC 60754-1, VDE 0482-267, EN 50267-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
19551 RKWUE 19-242/9 M
19546 RKWUE 19-242/3 M
19545 RKWUE 19-242/2 M
19550 RKWUE 19-242/8 M
9623 RKWUE 19-242/1 M 1 m
60715 RKWUE 19-242/5 M 5 m
60711 RKWUE 19-242/10 M 10 m
60712 RKWUE 19-242/15 M 15 m
60713 RKWUE 19-242/20 M 20 m
61247 RKWUE 19-242/25 M 25 m
61252 RKWUE 19-242/30 M 30 m
61249 RKWUE 19-242/35 M 35 m
61246 RKWUE 19-242/40 M 40 m
934637711 RKWUE 19-242/45 M 45 m
89052 RKWUE 19-242/50 M 50 m
934637713 RKWUE 19-242/60 M 60 m