Product Number: RS 501-877

7/8" Power Single-Ended Cordset: Male, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

RS 501-877 - 7/8" Power Single-Ended Cordset: Male, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

straight

Number of Pins

5

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut with internal threads

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

877

Conductor Size

16 AWG (65/34)

Number of Wires

5

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.4 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.73 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.73 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
500004655 RS 501-877/2M 2 m
540002688 RS 501-877/4M 4 m
500004473 RS 501-877/5M 5 m
540002689 RS 501-877/6M 6 m
500004354 RS 501-877/9M 9 m
540002690 RS 501-877/10M 10 m
500004355 RS 501-877/11M 11 m
500004474 RS 501-877/25M 25 m