PROFIBUS Data Receptacle Connector: Male, front mount, M12 - mating side, print contacts - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Standard |
Mating Side |
M12 |
Connecting Side |
Print Contacts |
Connector Type |
Receptacle |
Type of Contact / Gender |
Male |
Connector Design |
Front Mount |
Number of Pins |
5 |
Coding |
B |
Attachment Type |
Screw-Locking |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
4 A |
Data Transmission Rate |
PROFIBUS |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
PCB |
Thread Size |
PG9 |
Thread Material |
CuZn |
Thread Plating |
Nickel-plated |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Operating Temperature (UL) |
max. + 50 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU-GF |
Contact Bearer Color |
Violett |
Flammability Class (Contact Bearer) |
UL 94 HB |
Potted |
Yes |
Housing Material |
CuZn |
Housing Plating |
Nickel-plated |
Housing Color |
Silver |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
O-Ring Material |
FKM |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
UL-File |
E315587 |
---|---|
UL |
cURus |
RoHS Compliant |
yes |
---|
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
UL Note |
The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 |
Item # | Item Description |
---|---|
25006 | 0976 PMC 152 |