Product Number: 0985 478 800

Industrial Ethernet/Profinet CAT6A, Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, PUR black cable, 8-wires, 26AWG

Industrial Ethernet/Profinet CAT6A, Double-Ended Cordset, male straight black RJ45 to male straight black RJ45, shielded, PUR black cable, 8-wires, 26AWG

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Shielding

Shielded

Data Transmission

Up to 10GBase-T, Cat6A

Product Sub Family

RJ45

Connector Design

Straight

Number of Pins

8

Coding

RJ45

Ambient Temperature (Operation)*

- 20 °C + 70 °C

Protection Degree / IP Rating**

IP20

Housing Material

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating

Gold Plating in contact area

Shielding Material

Copper Alloy

Note

* explanation at the end: Depending on horizontal length and acceleration

Cable Number

478

Conductor Size

26 AWG

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 0.2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

Black

Cable Diameter D

ø 6.80 ± 0.30 mm

Wire Insulation Material

Foamed PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C + 80 °C

Ambient Temperature (Flex Installation)

0 °C + 50 °C

UL Cable Type

AWM 21327

Core Colors

1. White & Blue 2. White & Orange 3. White & Green 4. White & Brown

Product Sub Family, Side 2

RJ45

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

PC - Polycarbonate, UL 94V-0 rated

Attachment Plating, Side 2

Gold Plating in contact area

Shielding Material, Side 2

Copper Alloy

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice Derating

Update and Revision

Revision Number: 0.10 Revision Date: 07-13-2023

Update and Revision

Revision Number: 0.10 Revision Date: 07-13-2023