Ethernet/IP CAT5e 1000 Mbps Double-Ended Cordset, male straight transparent RJ45 to male straight transparent RJ45, shielded, PU cable, 8 wires
Product Family |
EtherNet / IP Double-ended Cordset |
---|---|
Connector Type |
RJ45 Male |
Shielding |
Shielded |
Operating Voltage |
30 V |
Data Transmission |
1000 Mbps |
Product Sub Family |
RJ45 |
---|---|
Connector Design |
Straight |
Number of Pins |
8 |
Coding |
RJ45 |
Ambient Temperature (Operation)* |
- 25°C to + 70°C |
Protection Degree / IP Rating** |
IP20 |
Housing Material |
PC - Polycarbonate, UL94-V0 rated |
Attachment Plating |
Gold plating in contact area |
Shielding Material |
Copper Alloy |
Cable Type |
26AWG CAT5e S/FTP PVC/PU Patch CABLE |
---|---|
Number of Wires |
8 wires |
Cable- resistances |
14.5 Ohm/100m |
ISO/IEC Compliance |
ISO/IEC 11801 |
UL AWM Style Compliance |
AWM 22313 |
Conductor material |
Stranded Bare Copper |
Cable Jacket Material |
Special Compound Polyurethane |
Cable Diameter D |
6.2 mm |
Wire Insulation Material |
Polyolefin |
Insulated Wire Diameter |
1.08 mm |
Foil shield |
Shielding: Each pair with individual foil + overall braid shield |
Ambient Temperature (Fixed Installation) |
‐20°C to +80°C |
Flammability Class (Cable Jacket) |
FT2, IEC 60332‐1, IEC 60332-3A |
Core Colors |
1: Blue& White, 2: Orange& White, 3: Green& White, 4: Brown& White |
Product Sub Family, Side 2 |
RJ45 |
---|---|
Connector Design, Side 2 |
Straight |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
RJ45 |
Ambient Temperature (Operation), Side 2* |
- 25°C to + 70°C |
Protection Degree / IP Rating, Side 2** |
IP20 |
Housing Material, Side 2 |
PC - Polycarbonate, UL94-V0 rated |
Attachment Plating, Side 2 |
Gold plating in contact area |
Shielding Material, Side 2 |
Copper Alloy |
RoHS Compliant |
Yes |
---|
Oil Resistance |
Yes |
---|
Protection Degree / IP Rating Note |
only if mounted and locked in combination with Hirschmann / Lumberg Automation connector |
---|
Update and Revision |
Revision Number: 0.19 Revision Date: 04-19-2023 |
---|
Item # | Cable Length | Color |
---|---|---|
A5JSJSA6038060030 | 0.3 m | Blue |
A5JSJSA6038060050 | 0.5 m | Blue |
A5JSJSA6038060100 | 1 m | Blue |
A5JSJSA6038010100 | 1 m | Brown |
A5JSJSA6038020100 | 1 m | Red |
A5JSJSA6038030100 | 1 m | Orange |
A5JSJSA6038040100 | 1 m | Yellow |
A5JSJSA6038050100 | 1 m | Green |
A5JSJSA6038070100 | 1 m | Purple |
A5JSJSA6038080100 | 1 m | Gray |
A5JSJSA6038090100 | 1 m | White |
A5JSJSA6038000100 | 1 m | Black |
A5JSJSA6038060150 | 1.5 m | Blue |
A5JSJSA6038060200 | 2 m | Blue |
A5JSJSA6038010200 | 2 m | Brown |
A5JSJSA6038020200 | 2 m | Red |
A5JSJSA6038030200 | 2 m | Orange |
A5JSJSA6038040200 | 2 m | Yellow |
A5JSJSA6038050200 | 2 m | Green |
A5JSJSA6038070200 | 2 m | Purple |
A5JSJSA6038080200 | 2 m | Gray |
A5JSJSA6038090200 | 2 m | White |
A5JSJSA6038000200 | 2 m | Black |
A5JSJSA6038060300 | 3 m | Blue |
A5JSJSA6038010300 | 3 m | Brown |
A5JSJSA6038020300 | 3 m | Red |
A5JSJSA6038030300 | 3 m | Orange |
A5JSJSA6038040300 | 3 m | Yellow |
A5JSJSA6038050300 | 3 m | Green |
A5JSJSA6038070300 | 3 m | Purple |
A5JSJSA6038080300 | 3 m | Gray |
A5JSJSA6038090300 | 3 m | White |
A5JSJSA6038000300 | 3 m | Black |
A5JSJSA6038060500 | 5 m | Blue |
A5JSJSA6038061000 | 10 m | Blue |
A5JSJSA6038061500 | 15 m | Blue |
A5JSJSA6038062000 | 20 m | Blue |
A5JSJSA6038062500 | 25 m | Blue |
A5JSJSA6038063000 | 30 m | Blue |