Product Number: E5JSJSE9054

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PVC teal cable, 4-wires.

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight black RJ45 to male straight black RJ45, shielded, PVC teal cable, 4-wires.

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Product Family

EtherNet / IP Double-ended Cordset

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100Mbit/s

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

8

Coding, Side 1

RJ45

Ambient Temperature (Operation)*

- 20 °C - + 75 °C

Protection Degree / IP Rating**

IP20

Housing Material

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating

Gold plating in contact area

Cable Type

2P Cat5e SF/UTP PE/PVC CABLE

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

10 * OD

Conductor Material

Stranded Bare Copper

Cable Jacket Material

PVC

Cable Jacket Color

Teal similarly RAL5021

Cable Diameter D

6.3 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.15 mm

Ambient Temperature (Fixed Installation)

‐25°C to +80°C

UL Cable Type

AWM Style 2095

Flammability Class (Cable Jacket)

FT2/IEC 60332‐1

Min No. of Drag Chain Cycles

1 million

Cable Characteristics

Min. 1 million cycles

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating, Side 2

Gold plating in contact area

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.52 Revision Date: 10-27-2025

Update and Revision

Revision Number: 0.52 Revision Date: 10-27-2025


Part Numbers

Item # Item Description Cable Length
E5JSJSE90540100 EIP 100Mbps RJ45-RJ45 2P24 1m 1 m
E5JSJSE90540500 EIP 100Mbps RJ45-RJ45 2P24 5m 5 m
E5JSJSE90541000 EIP 100Mbps RJ45-RJ45 2P24 10m 10 m