ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight black RJ45, shielded, PUR teal cable, 4-wires.
Product Family |
EtherNet / IP Double-ended Cordset |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
30 V AC / 42 V DC |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100Mbit/s |
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
4 |
Coding |
D |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PUR |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
PUR |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
CuZn, tin-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Type |
2P Cat5e SF/UTP PE/PVC/PUR CABLE |
---|---|
Number of Wires |
4 |
Conductor material |
Stranded Bare Copper |
Cable Jacket Material |
Special compound Polyurethane based (UL 758 & UL 1581) |
Cable Jacket Color |
Teal similarly RAL5021 |
Cable Diameter D |
6.3 mm |
Wire Insulation Material |
Polyolefin |
Insulated Wire Diameter |
1.15 mm |
Ambient Temperature (Fixed Installation) |
‐25°C to +80°C |
UL Cable Type |
AWM Style 22260 |
Flammability Class (Cable Jacket) |
FT2/IEC 60332‐1 |
Min No. of Drag Chain Cycles |
2 million |
Cable Characteristics |
Min. 2 million cycles |
Type of Contact / Gender, Side 2 |
Male |
---|---|
Connector Design, Side 2 |
Straight |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
RJ45 |
Ambient Temperature (Operation), Side 2* |
- 20 °C - + 75 °C |
Protection Degree / IP Rating, Side 2** |
IP20 |
Housing Material, Side 2 |
Copper alloy PC - Polycarbonate, UL 94V-2 rated |
Attachment Plating, Side 2 |
Gold plating in contact area |
RoHS Compliant |
Yes |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|
Update and Revision |
Revision Number: 0.46 Revision Date: 06-29-2023 |
---|
Item # | Item Description | Cable Length |
---|---|---|
E5MSJSE60250100 | EIP 100Mbps M12-RJ45 2P24 1m | 1 m |
E5MSJSE60250500 | EIP 100Mbps M12-RJ45 2P24 5m | 5 m |
E5MSJSE60251000 | EIP 100Mbps M12-RJ45 2P24 10m | 10 m |