Product Number: E5MSMSE6025

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight D-coded black M12 standard, shielded, PUR teal cable, 4-wires.

ETHERNET/IP Cat5e 100 Mbps Fast Ethernet Double-Ended Cordset: Male straight D-coded black M12 standard to male straight D-coded black M12 standard, shielded, PUR teal cable, 4-wires.

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Product Family

EtherNet / IP Double-ended Cordset

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

50 V AC / 60 V DC

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PUR

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

PUR

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Type

2P Cat5e SF/UTP PE/PVC/PUR CABLE

Number of Wires

4

Conductor material

Stranded Bare Copper

Cable Jacket Material

Special compound Polyurethane based (UL 758 & UL 1581)

Cable Jacket Color

Teal similarly RAL5021

Cable Diameter D

6.3 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

1.15 mm

Ambient Temperature (Fixed Installation)

‐25°C to +80°C

UL Cable Type

AWM Style 22260

Flammability Class (Cable Jacket)

FT2/IEC 60332‐1

Min No. of Drag Chain Cycles

2 million

Cable Characteristics

Min. 2 million cycles

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PUR

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

PUR

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.44 Revision Date: 06-29-2023

Update and Revision

Revision Number: 0.44 Revision Date: 06-29-2023

Part Numbers

Item # Item Description Cable Length
E5MSMSE60250100 EIP 100Mbps M12-M12 2P24 1m 1 m
E5MSMSE60250500 EIP 100Mbps M12-M12 2P24 5m 5 m
E5MSMSE60251000 EIP 100Mbps M12-M12 2P24 10m 10 m