Product Number: RKF 5B M

M12 Data Receptacle Connector: Female, front mount, M12 - mating side, stranded wires - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A

M12 Data Receptacle Connector: Female, front mount, M12 - mating side, stranded wires - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A

  • Availability:
    Global
  • Status:
    Active
RKF 5B M
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown white blue black green-yellow

Product Family

Data Connectors

Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Stranded Wires

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Front Mount

Number of Pins

5

Coding

B

Attachment Type

Screw-Locking

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Crimp

Thread Size

PG9

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

Pin assignment deviating from IEC 61076-2-101 and IEC 61140

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Potted

Yes

Housing Material

CuZn

Housing Plating

Nickel-plated

Housing Color

Silver

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Accessories to Order Separately

000-011-645 Mounting Nut PG9

Cable Number

908 09 / 908 43

Conductor Size

4x0.355 mm²+1x0.50 mm²(GNYE)

Number of Wires

5

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.55 mm ± 0.1 mm / ø 1.8 mm ± 0.1 mm (GNYE)

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 90 °C

UL Cable Type

AWM: 1007+1679 (GNYE)

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1

Core Colors

black, white, blue, brown, yellow/green

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.


Part Numbers

Item # Item Description Cable Length
52180 RKF 5B/0,5 M 0.5 m