Product Number: RSCWN 4/9

M12 Field Attachable Connector: male, angled, 4-pin, A-coded, unshielded, black housing, screw type, 230 V AC/DC

M12 Field Attachable Connector: male, angled, 4-pin, A-coded, unshielded, black housing, screw type, 230 V AC/DC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Field attachable

Type of Contact / Gender

male

Connector Design

angled

Number of Pins

4

Coding

A

Shielding

No Shield

Attachment Type

Coupling Screw

Rated Voltage

250 V

Rated Voltage (UL)

250 V AC/DC

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

screw terminal

Maximum Wire Cross Section

max. 0,75 mm²

Cable Gland

PG9

Strain-Relief

clamping cage

Suitable Cables

Ø6 - Ø8 mm

Ambient Temperature (Operation)*

-25°C to +85°C

Operating Temperature (UL)

max. 65 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

CuSnZn

Contact Bearer Material

PA

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

PBT

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PBT

Cable Gland Gasket

NBR, black

Attachment Material

stainless steel

O-Ring Material

NBR

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
30543 RSCWN 4/9