DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Varistor: Cable, PVC, black, 3x0.50 mm²
Product Family |
Valve Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
24 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
24 V AC/DC |
Rated Current* |
4 A |
Product Sub Family |
M12 |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
3 |
Coding |
A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Grey Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Ni-Plated |
Function Indicator |
Yellow LED |
Protective Circuit |
Varistor |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
212 |
---|---|
Conductor Size |
0.5 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
black |
Cable Diameter D |
ø 5.0 ± 0.2 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.70 mm |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 70 °C |
Ambient Temperature (Flex Installation) |
+ 5 °C - + 70 °C |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics |
Free of lacquer wetting disturbing substances; Exclusion of silicone |
Product Sub Family, Side 2 |
VAD |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Angled |
Attachment Type, Side 2 |
Central Screw |
Number of Pins, Side 2 |
2+2PE |
Coding, Side 2 |
A |
Contact Resistance, Side 2 |
≤ 5 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
|
Ambient Temperature (Operation), Side 2* |
-25°C to +80°C |
Protection Degree / IP Rating, Side 2** |
IP65 |
Design Standard, Side 2 |
DIN EN 175301-803-A |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Ni,Sn |
Contact Bearer Material, Side 2 |
PBT |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Transluscent |
Attachment Material, Side 2 |
Steel, Philips combi slot |
O-Ring Material, Side 2 |
Molded Integrated Gasket |
Fastening Torque (Attachment), Side 2 |
(50-60) Ncm |
RoHS Compliant |
yes |
---|
Halogenfree |
no |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.53 Revision Date: 04-04-2023 |
Item # | Item Description | Cable Length |
---|---|---|
91055 | RST 5-3-VAD 1A-1-3-212 | 1 m |
91056 | RST 5-3-VAD 1A-1-3-212/2 M | 2 m |
91057 | RST 5-3-VAD 1A-1-3-212 | 3 m |