Product Number: RST 5-3-VAD 1F-4-3-212

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Recovery Diode: Cable, PVC, black, 3x0.50 mm²

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Recovery Diode: Cable, PVC, black, 3x0.50 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Valve Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

24 V

Operating Voltage

24 V DC

Rated Current*

4 A

Product Sub Family

M12

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

3

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Molded Body Material

TPU

Molded Body Color

Grey Translucent

Attachment Material

CuZn

Attachment Plating

Ni-Plated

Function Indicator

Yellow LED

Protective Circuit

Recovery Diode

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

212

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.70 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 70 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 70 °C

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

Product Sub Family, Side 2

VAD

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Angled

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 5 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

<lt/>50

Ambient Temperature (Operation), Side 2*

-25°C to +80°C

Protection Degree / IP Rating, Side 2**

IP65

Design Standard, Side 2

DIN EN 175301-803-A

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Ni,Sn

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Transluscent

Attachment Material, Side 2

Steel, Philips combi slot

O-Ring Material, Side 2

Molded Integrated Gasket

Fastening Torque (Attachment), Side 2

(50-60) Ncm

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.11 Revision Date: 04-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.11 Revision Date: 04-04-2023