Product Number: VAD 1A-2-3-212

VAD - Molded Female Cordset, Form A, Contacts: 2+2PE, with Varistor (MOV)) and YE LED, 120 V | 4 A, IP67; PVC Black, 3x0.50mm² (20AWG)

175301-803-A (DIN 43650-A): Single-Ended Female Cordset, Contacts: 2+2PE, with Varistor (MOV) and Yellow LED, 120 V | 4 A, IP67; Cable: PVC Black, IEC, 3x0.50mm² (20AWG)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Availability

Not recommended for new designs

Product Family

Valve Connectors

Product Sub Family

VAD

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

2+2PE

Coding

A

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

110 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

110 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

max. 50

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

DIN EN 175301-803-A

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Plating

Cu/Ni,Sn

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Protection Circuitry

Varistor (MOV) with yellow LED

Function Indicator

Yellow LED

Protective Circuit

Varistor (MOV)

Fastening Torque (Attachment)

(50-60) Ncm

Cable Number

212

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.70 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 70 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 70 °C

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Part Numbers

Item # Item Description Cable Length Replaced By
54614 VAD 1A-2-3-212/10 M 10 m ID: 7643 Name: GAN22LU-V21-2121000-1UB
471 VAD 1A-2-3-212/2 M 2 m ID: 7641 Name: GAN22LU-V21-2120200-1UC