Product Number: VAD 1C-4-2-228

VAD - Molded Female Cordset, Form A, Contacts: 3+PE (PE at 12 o'clock), with GN-YE LEDs for pressure switch, 24 V | 4 A, IP67; PUR Black, 5x0.50mm² (20AWG); cURus 2238

175301-803-A (DIN 436250-A): Single-Ended Female Cordset, Contacts: 3+PE (PE across cable outlet), with Green-Yellow LEDs for pressure switch, 24 V | 4 A, IP67; Cable: PUR Black, IEC, 5x0.50mm² (20AWG); cURus 2238

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Availability

Not recommended for new designs

Product Family

Valve Connectors

Product Sub Family

VAD

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

3+PE (PE across cable outlet)

Coding

A

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

24 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

24 V DC

Rated Current*

4 A

Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

max. 50

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

DIN EN 175301-803-A

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Ni,Sn

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Function Indicator

Dual green-yellow LEDs (pressure switch)

Fastening Torque (Attachment)

(50-60) Ncm

Cable Number

228

Conductor Size

0.5 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 5.4 ± 0.2 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

RoHS Compliant

yes

Halogenfree

yes

Oil Resistance

IEC 60811:404

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Part Numbers

Item # Item Description Cable Length Replaced By
43996 VAD 1C-4-2-228/10 M 10 m Name: GAN31LU-P1M-2281000-1UB
43997 VAD 1C-4-2-228/2 M 2 m ID: 934889140 Name: GAN31LU-P1M-2280200-1UC
43998 VAD 1C-4-2-228/5 M 5 m ID: 16102 Name: GAN31LU-P1M-2280500-1UC