Product Number: 0911 ANC 407

AS-Interface angle connectors; 1 assembled connector

AS-Interface angle connectors; 1 assembled connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

ASi

Product Sub Family

ASi

Control Cable Interface

Open End

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

CE

Yes

RoHS Compliant

Yes

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.43 Revision Date: 03-04-2023

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.43 Revision Date: 03-04-2023

Part Numbers

Item # Item Description
10932 0911 ANC 407/5 M
12822 0911 ANC 407/10 M
934636303 0911 ANC 407/1 M
10931 0911 ANC 407/2 M