Product Number: 0911 ANC 409

AS-Interface end cap, end seal

AS-Interface end cap, end seal

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

ASi

Product Sub Family

ASi

Item Description

0911 ANC 409

Dimensions (W x H x D)

Ø10,5 mm x 45 mm

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

CE

Yes

RoHS Compliant

Yes

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.44 Revision Date: 03-04-2023

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.44 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
2240 0911 ANC 409