Product Number: 0911 ANC 413

ASi line connectors; Tap distributor or plug

ASi line connectors; Tap distributor or plug

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

ASi

Product Sub Family

ASi

Item Description

0911 ANC 413

I/O Connection

M12, 4/2-poles, A-coded

Number of Ports

1

Housing Material

Plastic, PBT

Housing Color

Blackgrey

Protection Degree / IP Rating**

IP67, IP69K

Potted

No

Dimensions (W x H x D)

25,5 mm x 30,5mm x 52 mm

Ambient Temperature (Operation)*

-25 °C to 90 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PBT

O-Ring Material

EPDM

Fastening Torque (I/O Connection)

M12: 0,5 Nm

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Galvanically Isolated

No

CE

Yes

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.44 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.44 Revision Date: 03-04-2023

Part Numbers

Item # Item Description
56013 0911 ANC 413