Product Number: ASBSV-R 8 5

LioN-R passive, 8 ports, M23 connector, double I/O per port

LioN-R passive, 8 ports, M23 connector, double I/O per port

  • Availability:
    Global
  • Status:
    Active
ASBSV-R 8 5

Specifications

Product Sub Family

Lion-R passive

Item Description

ASBSV-R 8 5

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

double I/O per port

Control Cable Interface

M23, 19-poles

Housing Material

Metal, Zinc Die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 36 mm x 185 mm

Ambient Temperature (Operation)*

-40 °C to 80°C (UL: 60°C)

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA / TPU

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M6: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

Yes

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E230848

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.45 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.45 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
934769001 ASBSV-R 8 5