Product Number: ASBV 8 4-3-242-RS190M

ASB, 8 ports, 4/3-pin, 1 1/8"

ASB, 8 ports, 4/3-pin, 1 1/8"

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Sub Family

Classic

Item Description

ASBV 8 4-3-242-RS190M

I/O Connection

M12, 4/3-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

single I/O per port

Control Cable Interface

1 1/8", 19-poles

Housing Material

Plastic, TPU

Housing Color

Grey

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

ASB: 60 mm x 25 mm x 152 mm | 1 1/8":Ø31 mm x 78,3 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA / TPU

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.64 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.64 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
105474 ASBV 8 4-3-242-RS190M