Product Number: ASNBLD 8/LED 5-3-389

ASB, 8 ports, LED, stainless steel housing, side connections

ASB, 8 ports, LED, stainless steel housing, side connections

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Sub Family

Classic stainless steel

Item Description

ASNBLD 8/LED 5-3-389

I/O Connection

M12, 5/3-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

single I/O per port

Control Cable Interface

Open End

Housing Material

stainless steel

Protection Degree / IP Rating**

IP67, IP69k

Potted

Yes

Dimensions (W x H x D)

59 mm x 28 mm x 129 mm

Ambient Temperature (Operation)*

-25 °C to 70 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PVC

O-Ring Material

EPDM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

Status Indicator (Port)

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
93197 ASNBLD 8/LED 5-3-389/7 M 7 m