Product Number: ASNBV 8/LED 5-278

ASB, 8 ports, LED, stainless steel housing, double I/O per port

ASB, 8 ports, LED, stainless steel housing, double I/O per port

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Sub Family

Classic stainless steel

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

double I/O per port

Control Cable Interface

Open End

Housing Material

stainless steel

Protection Degree / IP Rating**

IP67, IP69k

Potted

Yes

Dimensions (W x H x D)

60 mm x 43 mm x 164 mm

Ambient Temperature (Operation)*

-25 °C to 70 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PVC

O-Ring Material

EPDM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E230848

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.52 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
934903001 ASNBV 8/LED 5-278/0,02 M
38552 ASNBV 8/LED 5-278/5 M 5 m
30608 ASNBV 8/LED 5-278/10 M 10 m
38551 ASNBV 8/LED 5-278/15 M 15 m
47510 ASNBV 8/LED 5-278/20 M 20 m
51117 ASNBV 8/LED 5-278/25 M 25 m