Product Number: RSU 19-ASBV 8/LED 5-242

ASB with FIXCON-connector, 8 ports, LED, M23 19-poles, double I/O per port

ASB with FIXCON-connector, 8 ports, LED, M23 19-poles, double I/O per port

  • Availability:
    Global
  • Status:
    Active
RSU 19-ASBV 8/LED 5-242

Specifications

Product Sub Family

Classic

Item Description

RSU 19-ASBV 8/LED 5-242

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

double I/O per port

Control Cable Interface

M23, 19-poles

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 30,3 mm x 152 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

ASB: PA | M23: PBT

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Sensor Type

PNP

CE

Yes

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.43 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.43 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
62168 RSU 19-ASBV 8/LED 5-242/5 M
62169 RSU 19-ASBV 8/LED 5-242/10 M
64620 RSU 19-ASBV 8/LED 5-242/15 M