Product Number: SB 8/LED NPN 3-333

Miniature sensor distributor, 8 ports, LED

Miniature sensor distributor, 8 ports, LED

  • Availability:
    Global
  • Status:
    Active
SB 8/LED NPN 3-333

Specifications

Product Sub Family

Classic

I/O Connection

M8, 3-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

single I/O per port

Control Cable Interface

Open End

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

26 mm x 26 mm x 135 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

TPU

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Sensor Type

NPN

CE

Yes

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.53 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.53 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
61339 SB 8/LED NPN 3-333/5 M 5 m
61338 SB 8/LED NPN 3-333/10 M 10 m