Product Number: D4K-10TP-RJ45/PoE+, Linecard

DRAGON MACH4x00 media module with 10x FE/GE PoE+ ports; field-replaceable

DRAGON MACH4x00 media module with 10x FE/GE PoE+ ports; field-replaceable

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

D4K-10TP-RJ45/PoE+, Linecard

Name

D4K-10TP-RJ45/PoE+, Linecard

Port type and quantity

10 x 10/100/1000 Mbit/s RJ45 sockets für TP cable all ports support PoE/PoE+, auto-crossing, auto-negotiation, auto-polarity

Operating Voltage

Power supply via the backplane of the switch, PoE (Type 1) 48V (47 - 57V), PoE+ (Type 2) 54V (52 - 57V)

Power consumption

15 W via the backplane + up to 300 W from external PoE power supply (depends on PoE-loads)

Operating temperature

0-+60 °C

Storage/transport temperature

-40-+70 °C

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

220 mm x 334 mm x 23 mm

Weight

650 g

Mounting

Plug-in device

Safety of industrial control equipment

cUL61010-1/-2-201 (pending), EN60950-1

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

Device

Update and Revision

Revision Number: 0.67 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.67 Revision Date: 04-29-2025


Part Numbers

Item # Type
942294001 D4K-10TP-PoE, Linecard