Product Number: PROVIZE Planner

Intent-Based Network Planning and Configuration

Part of Belden’s PROVIZE Planning and Management Suite, PROVIZE Planner simplifies network planning and configuration. PROVIZE Planner allows users to design networks before buying equipment, saving time and resources- Easy-to-use with an intuitive interface and drag-and-drop network design capabilities; Intent-based network planning and configuration through automatic translation of user intents into configurations; Automatic bill of materials (BOM) generation that identifies relevant equipment based on users’ defined network topologies.

  • Availability:
    Global
  • Status:
    Active

Specifications

License

Free Version

Configuration functions

Topology Planning, Location Setting, BOM Creation

Operating system

Windows 10 (64-Bit) Windows 11 (64-Bit)

Browser

Windows Application

Processor

x86 compatible 64 bit CPU with 4 cores

Hard disk space

1GB free

RAM

16 GB

Network

Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6.

Supported protocols

HTTPS, HiDiscovery v2

Menus and dialogs

English German

Modules and components

Intent-based network planning and configuration through automatic translation of user intents and configurations

Scope of delivery

Software download + Access to functionality under licensing model

Update and Revision

Revision Number: 0.58 Revision Date: 06-23-2025

Update and Revision

Revision Number: 0.58 Revision Date: 06-23-2025