Product Number: AX101471

FACEPLATES AND PANEL - 300-PAIR GIGABIX TERMINATION KIT, BLACK

FACEPLATES AND PANEL - 300-PAIR GIGABIX TERMINATION KIT, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, TIA Category 5E, ISO Class D, 1000 BASE-T

Height

15.281 in

Width

7.639 in

Depth

4.527 in

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

15.400 lbs

Materials

Description Material
Panel Steel

Max Capacity

300 Pairs (12 connectors, 25 pairs/connector AX101448 included)

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

1 mOhm

Mated Connection

Frequency (MHz) Max. Insertion Loss TIA* (dB) Min. FEXT TIA* (dB) Min. NEXT TIA* (dB) Min. FEXT Belden** (dB) Min. Return Loss TIA* (dB)
100.000 0.200 dB 35.100 dB 43.000 dB 46.800 dB 20.000 dB

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

GigaBIX

Tool Compatibility

BIX Connecting Tool (A0270165)

Termination Front Connection

Yes

Termination Rear Connection

Yes

Termination Interface

Connection Durabilities
IDC Connection 200 Insertion
IDC Connection 200 Insertion

TIA/EIA Compliance

Category 5e - TIA 568.C.2

Third Party Performance Verification

ETL - Verified Category 6

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

GigaBIX Connectors, Managament Ring, Managament Module, Patchcord Organizer, Horizontal channel plate, GigaBIX Patchcord, GigaBIX/MediaFlex Adapter

Included Parts

12 GigaBIX Connectors 25PR, 2 Wood Screws, 6 Designation strips, 12 Wire Guards, French and English Installation Guide, 2 Velcro Ties.

Notes

For proper installation refer to Installation Guide PX101820 (French) or PX101821 (English) included with the product or visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.64 Revision Date: 07-03-2024

Update and Revision

Revision Number: 0.64 Revision Date: 07-03-2024


Part Numbers

Item # Color UPC
AX101471 Black 611589002820