Product Number: AX104126

FACEPLATES AND PANELS - WALL MOUNT PHONE PLATES PLATES RECESSED 1-PORT

FACEPLATES AND PANELS - WALL MOUNT PHONE PLATES PLATES RECESSED 1-PORT

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, fiber and coax

Height

4.500 in

Width

2.750 in

Depth

0.260 in

Front Connection

Flush, Recessed

Packaging

Individually packaged in a plastic bag.

Weight

0.010 lbs

Materials

Description Material
Plate Stainless Steel

Max Capacity

1-port

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

Yes

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with KeyConnect-Style Modular Jacks 10GX, CAT6+, CAT5E and KeyConnect-Style Fiber and Coax Connectors

Included Parts

6-32 Screw

Notes

For proper installation refer to Installation Guide PX103826. Visit our website at http://www.belden.com

Update and Revision

Revision Number: 0.26 Revision Date: 02-08-2024

Update and Revision

Revision Number: 0.26 Revision Date: 02-08-2024