Product Number: AX105563

FX UHD 1U PATCH PANEL HOUSING EMPTY, BLACK FINISH

FIBER EXPRESS ULTRA HD PATCH PANEL HOUSING 1U, EMPTY, BLACK

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

8 lbs

Height

1.75 in

Width

19 in

Length

16.75 in

Max Capacity

4 FX UHD Frame/Cassettes

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static FX UHD / 1 inch Pullout FXU

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Tie Wraps; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels

Related Parts

FiberExpress Ultra and Ultra High Density Frames and Cassettes

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105677.

Update and Revision

Revision Number: 0.23 Revision Date: 06-17-2025

Update and Revision

Revision Number: 0.23 Revision Date: 06-17-2025


Part Numbers

Item # Color Length UPC
AX105563 Black 16.75 in 611589153089

Resources

Resources