Product Number: FX Ultra Frame LC Duplex

FX Ultra Frame LC Duplex

FX Ultra Frame LC Duplex. Available in several port counts.

  • Availability:
    Global
  • Status:
    Active
FX Ultra Frame LC Duplex

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 LC Duplex

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.121 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.121 Revision Date: 04-08-2022


Part Numbers

Item # Connector Type Port Count Fiber Count
FF1U12LD LC Duplex 12 Port 24
FFSU03LD LC Duplex 3 Port 6
FF1U03LD LC Duplex 3 Port 6
FF3U03LD LC Duplex 3 Port 6
FF4U03LD LC Duplex 3 Port 6