Product Number: FX SPL U Cassette OS2 1S 2 X16

FX Ultra Splitter Cassette OS2 1S 2 X16

FX Ultra Splitter Cassette OS2 1 Splitter 2 X16, Front

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.5 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Green
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.63 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.63 Revision Date: 05-31-2024

Part Numbers

Item # Color Connector Type
SCSU1216SLF Blue LC/APC

Resources

Resources