Product Number: FX UHD Cassette OS2 18P MPO12F

FX UHD Cassette OS2 18 Ports MPO-12 F

FX UHD Cassette OS2 18 Ports MPO-12 Female

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.657 lbs

Height

1.5 m

Width

4.5

Length

6.6 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Blue
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.120 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.120 Revision Date: 05-31-2024

Part Numbers

Item # Color Connector Type Polarity Identification
FCSH18LDMF1B Blue LC Duplex Type-A Alternate

Resources

Resources